For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
UEM - Union nut
Bill of material
UEM NW 16 L 27
DES
Identifier
UEM NW 16 L 27
SER
Series
Light
R1
External pipe diameter R1
18.0 mm
G1
Thread G1
M 27 x 2
L1
Length L1
18.5 mm
S1
Width across flats S1
32 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D